V-LENS-K-C-16-F1,4-2/3-01
Interchangeable lens
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Focal length | 16 mm |
| Diaphragm | 1.4 |
| Smallest focusing distance | 250 mm |
| Chip size, max. | 2/3 in |
| Design | Cylindrical |
| Dimension (Ø x L) | 29.5 mm x 33 mm |
| Net weight | 63 g |
| Housing color | Black |
| Filter thread | M27 x 0.5 |
| Fixable adjustment rings | Aperture ring Focus ring |
| Customs tariff number | 90021900 |
| ECLASS 5.1.4 | 27310203 |
| ECLASS 8.0 | 27310203 |
| ECLASS 9.0 | 27310203 |
| ECLASS 10.0 | 27273603 |
| ECLASS 11.0 | 27273603 |
| ECLASS 12.0 | 27273603 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |