VBT-12.5-88-S8

Light curtain transmitter

Part no.: 50107888

Icon
Results list: 1 products found
CSL505-T12.5-88-VB-M8
Light curtain transmitter
Part no.: 50131647
  • Series: 505
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.3 ... 5 m
  • Measurement field length: 87.5 mm
Part no.: 50131647
Series Vario
Operating principle Throughbeam principle
Device type Transmitter
Operating range 0.7 ... 5 m
Operating range Guaranteed operating range
Measurement field length 88 mm
Number of beams 8 Piece(s)
Beam spacing 12.5 mm
Light source LED, Infrared
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -15 ... 20 %
Residual ripple 0 ... 15 %, From UB
Type of connection Connector
Thread size M8
Material Metal
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 10 mm x 260 mm x 27 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Housing color Gray
Type of fastening Through-hole mounting
Type of display LED
Type of configuration Software
Ambient temperature, operation -10 ... 45 °C
Degree of protection IP 54
Protection class III
Standards applied EN 60947-5-2 (German version)
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Configuration software - zip
Operating instructions - pdf
Data sheet - pdf