LSE 96K/P-1015-45
Throughbeam photoelectric sensor receiver
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 96 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 50 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 500 Hz |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Plastic |
Plastic housing | PC |
Lens cover material | Plastic |
Net weight | 380 g |
Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
Type of display | LED |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -40 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |