AC-CPB-OPT
Acknowledgment unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Reset buttons | No | 
| LED indicators | Yes | 
| Switching current via button | 1 ... 1,000 mA | 
| Supply voltage UB | 24 V, DC, -20 ... 20 % | 
| Plastic housing | ABS | 
| Net weight | 2,000 g | 
| Clamping plate material | PMMA | 
| Protection class | III | 
| Customs tariff number | 85369095 | 
| ECLASS 8.0 | 27279290 | 
| ECLASS 9.0 | 27279090 | 
| ETIM 5.0 | EC002498 | 
| ETIM 6.0 | EC002498 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
            