AC-SCM1-BT
Sensor connection module
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for | COMPACTplus-ml multiple light beam safety devices COMPACTplus-m multiple light beam safety devices COMPACTplus-m safety light curtains |
Protective circuit | No information |
Insulation resistance, min. | 10,000,000,000 Ω |
Current load, max. | 1 A |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Number of connections | 7 Piece(s) |
Function | Connection to device Local interface |
Type of connection | Cable with connector |
Cable length | 500 mm |
Sheathing material | PUR |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 1 |
Type of connection | Connector |
Designation on device | 1 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 2 |
Type of connection | Connector |
Designation on device | 2 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 3 |
Type of connection | Connector |
Designation on device | 3 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 4 |
Type of connection | Connector |
Designation on device | 4 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Connection of external muting indicator and start/muting-restart button |
Type of connection | Connector |
Designation on device | 5 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Connection of external muting indicator and start/muting-restart button |
Type of connection | Connector |
Designation on device | 6 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 54 mm x 21.9 mm x 98 mm |
Housing material | Plastic |
Plastic housing | PA 6 GF 30 |
Net weight | 370 g |
Housing color | Black |
Type of fastening | Mounting plate |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -30 ... 90 °C |
Customs tariff number | 85369010 |
ECLASS 8.0 | 27279219 |
ECLASS 9.0 | 27440108 |
ETIM 5.0 | EC002585 |
ETIM 6.0 | EC002585 |