AC-TRSet1
Test piece set
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Contains | Test rod, diameter 14 mm Test rod, diameter 24 mm Test rod, diameter 33 mm |
Customs tariff number | 39172900 |
ECLASS 5.1.4 | 27270990 |
ECLASS 8.0 | 27270990 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 13.0 | 27270992 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |