BCL 34 S J 100
Stationary bar code reader
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Series | BCL 3x |
Functions | AutoControl AutoReflAct I/O Multiple read / MultiScan Reading gate control Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum Pharma Code UPC |
Scanning rate, typical | 1,000 scans/s |
Reading distance | 100 ... 550 mm |
Light source | Laser, Red |
Wavelength | 650 nm |
Laser class | 2, IEC/EN 60825-1:2007 |
Modulus size | 0.5 ... 0.8 mm |
Reading method | Line scanner |
Scanning rate | 1,000 scans/s |
Beam deflection | By means of rotating polygon mirror wheel + deflecting mirror |
Light beam exit | Lateral at angle less than 100° |
Supply voltage UB | 10 ... 30 V, DC |
Power consumption, max. | 5 W |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Switching current, max. | 100 mA |
Type | PROFIBUS DP |
Function | Process |
Classification | V0 |
Number of connections | 1 Piece(s) |
Function | Connection to device |
Type of connection | Sub-D |
Type | Male |
No. of pins | 15 -pin |
Design | Cubic |
Dimension (W x H x L) | 90 mm x 120 mm x 43 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Glass |
Net weight | 400 g |
Housing color | Black Red |
Type of fastening | Dovetail grooves Screw type |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-4-2, -3, -4, -6 EN 61326-1 |
Test procedure for shock in accordance with standard | EN 60068-2-27 |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |