BCL 501i SM 100 H
Stationary bar code reader
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | BCL 500i | 
| Functions | Alignment mode AutoConfig AutoControl AutoReflAct Code fragment technology Heating LED indicator Reference code comparison  | 
                                
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional UPC  | 
                                
| Scanning rate, typical | 1,000 scans/s | 
| Bar codes per reading gate, max. number | 64 Piece(s) | 
| Reading distance | 300 ... 1,000 mm | 
| Light source | Laser, Red | 
| Wavelength | 650 nm | 
| Laser class | 2, IEC/EN 60825-1:2007 | 
| Modulus size | 0.35 ... 1 mm | 
| Reading method | Line scanner with deflecting mirror | 
| Scanning rate | 800 ... 1,200 scans/s | 
| Beam deflection | By means of rotating polygon mirror wheel + deflecting mirror | 
| Light beam exit | Lateral with deflecting mirror | 
| Supply voltage UB | 24 V, DC, -20 ... 20 % | 
| Power consumption, max. | 75 W | 
| Number of inputs/outputs selectable | 4 Piece(s) | 
| Input current, max. | 8 mA | 
| Type | MultiNet Plus, RS 485 | 
| Function | Process | 
| Transmission protocol | Adjustable | 
| Type | USB | 
| Function | Configuration via software Service  | 
                                
| Number of connections | 5 Piece(s) | 
| Function | Service interface | 
| Type of connection | USB | 
| Designation on device | SERVICE | 
| Connector type | USB 2.0 Standard-A | 
| Function | Signal IN Signal OUT  | 
                                
| Type of connection | Connector | 
| Designation on device | SW IN/OUT | 
| Thread size | M12 | 
| Type | Female | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Encoding | A-coded | 
| Function | Signal IN Signal OUT Voltage supply  | 
                                
| Type of connection | Connector | 
| Designation on device | PWR | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Encoding | A-coded | 
| Function | BUS IN | 
| Type of connection | Connector | 
| Designation on device | HOST / BUS IN | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Encoding | B-coded | 
| Function | BUS OUT | 
| Type of connection | Connector | 
| Designation on device | BUS OUT | 
| Thread size | M12 | 
| Type | Female | 
| No. of pins | 5 -pin | 
| Design | Cubic | 
| Dimension (W x H x L) | 173 mm x 84 mm x 147 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Glass | 
| Net weight | 1,400 g | 
| Housing color | Red Silver  | 
                                
| Type of fastening | Dovetail grooves Mounting thread Via optional mounting device  | 
                                
| Type of display | LED Monochromatic graphical display, 128x64 pixel, with background lighting  | 
                                
| Number of LEDs | 2 Piece(s) | 
| Type of configuration | Via web browser | 
| Operational controls | Button(s) | 
| Ambient temperature, operation | -35 ... 40 °C | 
| Ambient temperature, storage | -20 ... 70 °C | 
| Relative humidity (non-condensing) | 90 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c UL US | 
| Test procedure for EMC in accordance with standard | EN 55022 EN 61000-4-2, -3, -4, -6  | 
                                
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea | 
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb | 
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc | 
| Customs tariff number | 84719000 | 
| ECLASS 8.0 | 27280102 | 
| ECLASS 9.0 | 27280102 | 
| ETIM 5.0 | EC002550 | 
| ETIM 6.0 | EC002550 |