BCT G40 H25 L030
Bar code tape
Part no.:
50149338
| Suitable for | BPS 300i series bar code positioning system |
| Dimension (H x L) | 25 mm x 30,000 mm |
| Grid dimension | 40 mm |
| Net weight | 111 g |
| Mechanical properties | Limited UV resistance Moisture resistant Partly chemical resistant Scratch resistant Wipe resistant |
| Adhesive | Acrylate adhesive |
| Strength of adhesive | 0.035 mm |
| Manufacturing process | Digital printing |
| Chemical resistance (at 23 °C over 24 h) | Diesel oil Transformer oil White spirit |
| Curing | 24 h |
| Surface protection | Transparent polypropylene laminate |
| Ambient temperature, operation | -29 ... 93 °C |
| Processing temperature | 0 ... 45 °C |
| Recommended processing temperature | 10 ... 25 °C |
| Resistance | Air humidity Salt spray fog (150 h/5 %) UV light |
| Property of base | Clean Dry Free of grease Smooth |
| Customs tariff number | 90178010 |
| ECLASS 5.1.4 | 27280190 |
| ECLASS 8.0 | 27280190 |
| ECLASS 9.0 | 27280192 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280192 |
| ECLASS 13.0 | 27280192 |
| ECLASS 14.0 | 27280192 |
| ECLASS 15.0 | 27280192 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |