BPS 37 S M 100

Bar code positioning system

Part no.: 50037188

Icon Icon Icon Icon Icon
Results list: 1 products found
BPS 307i SM 100
Bar code positioning system
Part no.: 50125679
  • Series: BPS 300i
  • Interface: SSI
  • Type of display: LED
  • Switching element: Transistor, PNP
Part no.: 50125679
Series BPS 30
MTTF 104 years
Depth of field 90 ... 170 mm
Light source Laser, Red
Laser class 2, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Transmitted-signal shape Continuous
Light beam exit Lateral at angle less than 100°
Measurement range 0 ... 10,000,000 mm
Reproducibility (3 sigma) 1 mm
Measurement value output 2 ms
Max. traverse rate 10 m/s
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 500 mA
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching current, max. 100 mA
Switching element Transistor, PNP
Switching principle VIN
Type SSI
Function Process
Type RS 232
Function Configuration via software
Service
Function Connection to device
Type of connection Sub-D
Design Cubic
Dimension (W x H x L) 90 mm x 120 mm x 43 mm
Housing material Metal
Lens cover material Glass
Net weight 400 g
Type of fastening Dovetail grooves
Mounting thread
Via optional mounting device
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -30 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65, EN 60529 with various connectors or screwed-on caps
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 55022
EN 55024
EN 61000-4-2, -3, -4, -6
EN 61000-6-2, -3
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280190
ECLASS 10.0 27280190
ECLASS 11.0 27280190
ECLASS 12.0 27280106
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
Configuration software - BPS CONFIGURATION TOOL V 01.20.00 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Repair kit - 0–2000 m G40 H25 - pdf
Repair kit - 2000 - 4000 m G40 H25 - pdf
Repair kit - 4000 - 6000 m G40 H25 - pdf
Repair kit - 6000 - 8000 m G40 H25 - pdf
Repair kit - 8000 - 10000 m G40 H25 - pdf
Repair kit - 0–2000 m G40 H47 - pdf
Repair kit - 2000 - 4000 m G40 H47 - pdf
Repair kit - 4000 - 6000 m G40 H47 - pdf
Repair kit - 6000 - 8000 m G40 H47 - pdf
Repair kit - 8000 - 10000 m G40 H47 - pdf