BT-4SSD
Mounting bracket set
Part no.:
429059
| Contains | 4x |
| Suitable for product group | Protective sensors Safety light curtains |
| Suitable for | MLC 500, MLC 300 safety light curtains MLD 500, MLD 300 multiple light beam safety devices |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Clampable Groove mounting Screw type |
| Type of mounting device | Swiveling |
| Mounting device material | Metal |
| Shock absorber | No |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ETIM 5.0 | EC003015 |
| ETIM 6.0 | EC003015 |
3D-CAD model - BT-SSD - zip