CPR14-225-b/P1
Safety light curtain receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | COMPACTplus | 
| Device type | Receiver | 
| Application | Finger protection | 
| Function package | Blanking | 
| Functions | 1-beam reduced resolution 2-beam reduced resolution Additional 2-channel blanking circuit Fixed blanking can be taught in Floating blanking can be taught in Start/restart interlock (RES), selectable | 
| Type | 4, IEC/EN 61496 | 
| SIL | 3, IEC 61508 | 
| SILCL | 3, IEC/EN 62061 | 
| Performance Level (PL) | e, EN ISO 13849-1 | 
| PFHD | 2.26E-08 per hour | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 4, EN ISO 13849 | 
| Resolution | 14 mm | 
| Protective field height | 225 mm | 
| Synchronization | Optical between transmitter and receiver | 
| Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection | 
| Supply voltage UB | 24 V, DC, -20 ... 20 % | 
| Current consumption, max. | 160 mA, Without external load | 
| Residual ripple | -5 ... 5 % | 
| Fuse | External with max. 4 A semi time-lag | 
| Number of digital switching inputs | 5 Piece(s) | 
| Type | Digital switching input | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Switching current, max. | 20 mA | 
| Input resistance | 1,200 Ω | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Switching current, max. | 60 mA | 
| Switching element | Transistor, PNP | 
| Switching principle | +24 V switching | 
| Function | Programmable signal output | 
| Switching element | Transistor, PNP | 
| Switching principle | +24 V switching | 
| Function | Programmable signal output | 
| Response time | 27 ms | 
| Restart delay time | 100 ms | 
| Type | PROFIBUS DP, ProfiSafe | 
| Function | Safe monitoring | 
| Classification | V2 | 
| Cyclic safe data | 4 B | 
| Acyclic data | Error data Protected field individual beam data Warnings | 
| Number of connections | 4 Piece(s) | 
| Function | Voltage supply | 
| Type of connection | Connector | 
| Cable length | 600 mm | 
| Sheathing material | PUR | 
| Cable color | Black | 
| Wire cross section | 5 mm² | 
| Thread size | M12 | 
| Type | Male | 
| Material | Plastic | 
| No. of pins | 5 -pin | 
| Function | Local interface | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Female | 
| Material | Plastic | 
| No. of pins | 8 -pin | 
| Function | PROFIBUS IN | 
| Type of connection | Connector | 
| Cable length | 350 mm | 
| Sheathing material | PUR | 
| Cable color | Violet | 
| Wire cross section | 8 mm² | 
| Thread size | M12 | 
| Type | Male | 
| Material | Plastic | 
| No. of pins | 5 -pin | 
| Function | PROFIBUS OUT | 
| Type of connection | Connector | 
| Wire cross section | 8 mm² | 
| Cable color | Violet | 
| Cable length | 350 mm | 
| Sheathing material | PUR | 
| Thread size | M12 | 
| Type | Female | 
| Material | Plastic | 
| No. of pins | 5 -pin | 
| Length of connection cable, max. | 100 m | 
| Permissible cable resistance to load, max. | 10 Ω | 
| Dimension (W x H x L) | 52 mm x 359 mm x 55 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic / PMMA | 
| Material of end caps | Plastic | 
| Net weight | 900 g | 
| Housing color | Yellow, RAL 1021 | 
| Type of fastening | Groove mounting | 
| Type of display | 7‑segment display LED | 
| Number of LEDs | 6 Piece(s) | 
| Type of configuration | Software Switch Teach-in | 
| Operational controls | SafetyKey Slide switch | 
| Ambient temperature, operation | 0 ... 50 °C | 
| Ambient temperature, storage | -25 ... 70 °C | 
| Relative humidity (non-condensing) | 15 ... 95 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | PROFIBUS c TÜV NRTL US c UL US | 
| US patents | US 6,418,546 B US 6,876,457 B | 
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27272704 | 
| ECLASS 9.0 | 27272704 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                                             
                                             
                     
                     
                             
                             
                             
                             
                            