CPRT600/2-mx/R3
Multiple light beam safety device transmitter/receiver
Series | COMPACTplus |
Device type | Transceiver |
Function package | Muting |
Functions | Muting restart override function Timing controlled 2-sensor muting Timing controlled 4-sensor muting |
Integrated laser alignment aid | No |
Integrated muting indicator | No |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2.67E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Operating range | 0 ... 6.5 m |
Number of beams | 2 Piece(s) |
Beam spacing | 600 mm |
Synchronization | Optical between transmitter and receiver |
Light source | LED, Infrared |
Wavelength | 880 nm |
Transmitted-signal shape | Modulated |
LED group | 1 |
Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 160 mA, Without external load |
Residual ripple | -5 ... 5 % |
Fuse | External with max. 4 A semi time-lag |
Number of digital switching inputs | 10 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching current, max. | 20 mA |
Assignment | Connection 2, pin 3 |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 5 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | AC/DC |
Current load, max. | 3,000 mA |
Switching element | Relay, NO |
Switching element | Relay, NO |
Type | Digital switching output |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Response time | 35 ms |
Restart delay time | 100 ms |
Number of connections | 6 Piece(s) |
Function | Machine interface |
Type of connection | Brad Harrison plug (MIN series) |
Thread size | MIN series |
Material | Metal |
No. of pins | 12 -pin |
Function | Local input, muting sensor 1 |
Type of connection | Connector |
Designation on device | X1 |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Function | Local input, muting sensor 2 |
Type of connection | Connector |
Designation on device | X2 |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Function | Local input, muting sensor 3 |
Type of connection | Connector |
Designation on device | X3 |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Function | Local input, muting sensor 4 |
Type of connection | Connector |
Designation on device | X4 |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Function | Connection of external muting indicator and start/muting-restart button |
Type of connection | Connector |
Designation on device | X5 |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 10 Ω |
Dimension (W x H x L) | 52 mm x 884 mm x 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Material of end caps | Plastic |
Net weight | 1,900 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Type of display | 7‑segment display LED |
Number of LEDs | 4 Piece(s) |
Type of configuration | Software |
Operational controls | Slide switch Via service interface |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c TÜV NRTL US c UL US |
US patents | US 6,418,546 B US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272703 |
ECLASS 9.0 | 27272703 |
ETIM 5.0 | EC001832 |
ETIM 6.0 | EC001832 |