CR14-2100S

Safety light curtain receiver

Part no.: 566121

Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series COMPACTplus
Device type Receiver
Cascading Wired cascading, Guest
Application Finger protection
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) d, EN ISO 13849-1
PFHD 7.3E-09 per hour
Mission time 20 years, EN ISO 13849-1
Resolution 14 mm
Protective field height 2,100 mm
Synchronization Optical between transmitter and receiver
Response time 46 ms
Number of connections 1 Piece(s)
Function Cascade, Host
Type of connection Cable with connector
Cable length 250 mm
Sheathing material PUR
Cable color Black
Wire cross section 5 mm²
Thread size M12
Type Male
Material PUR
No. of pins 8 -pin
Dimension (W x H x L) 52 mm x 2,184 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 5,900 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Certifications c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Results list: 36 products found
CPR30-300H-b/A1
Safety light curtain receiver
Part no.: 68303670
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303670
CPR30-300H-b/P1
Safety light curtain receiver
Part no.: 68303671
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303671
CPR30-300H-b/R1
Safety light curtain receiver
Part no.: 68303629
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303629
CPR30-300H-b/R2
Safety light curtain receiver
Part no.: 68303628
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303628
CPR30-300H-b/R3
Safety light curtain receiver
Part no.: 68303627
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303627
CPR30-300H-b/T1
Safety light curtain receiver
Part no.: 68303620
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303620
CPR30-300H-b/T2
Safety light curtain receiver
Part no.: 68303621
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303621
CPR30-300H-b/T3
Safety light curtain receiver
Part no.: 68303622
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303622
CPR30-300H-b/T4
Safety light curtain receiver
Part no.: 68303623
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303623
CPR30-300H-i/A1
Safety light curtain receiver
Part no.: 68303690
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303690
CPR30-300H-i/P1
Safety light curtain receiver
Part no.: 68303691
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303691
CPR30-300H-i/R1
Safety light curtain receiver
Part no.: 68303649
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303649
CPR30-300H-i/R2
Safety light curtain receiver
Part no.: 68303648
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303648
CPR30-300H-i/R3
Safety light curtain receiver
Part no.: 68303647
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303647
CPR30-300H-i/T1
Safety light curtain receiver
Part no.: 68303640
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303640
CPR30-300H-i/T2
Safety light curtain receiver
Part no.: 68303641
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303641
CPR30-300H-i/T3
Safety light curtain receiver
Part no.: 68303642
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303642
CPR30-300H-i/T4
Safety light curtain receiver
Part no.: 68303643
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 68303643
CPR50-450H-b/A1
Safety light curtain receiver
Part no.: 68504670
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504670
CPR50-450H-b/P1
Safety light curtain receiver
Part no.: 68504671
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504671
CPR50-450H-b/R1
Safety light curtain receiver
Part no.: 68504629
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504629
CPR50-450H-b/R2
Safety light curtain receiver
Part no.: 68504628
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504628
CPR50-450H-b/R3
Safety light curtain receiver
Part no.: 68504627
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504627
CPR50-450H-b/T1
Safety light curtain receiver
Part no.: 68504620
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504620
CPR50-450H-b/T2
Safety light curtain receiver
Part no.: 68504621
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504621
CPR50-450H-b/T3
Safety light curtain receiver
Part no.: 68504622
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504622
CPR50-450H-b/T4
Safety light curtain receiver
Part no.: 68504623
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 68504623
CPR50-600H-b/A1
Safety light curtain receiver
Part no.: 68506670
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506670
CPR50-600H-b/P1
Safety light curtain receiver
Part no.: 68506671
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506671
CPR50-600H-b/R1
Safety light curtain receiver
Part no.: 68506629
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506629
CPR50-600H-b/R2
Safety light curtain receiver
Part no.: 68506628
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506628
CPR50-600H-b/R3
Safety light curtain receiver
Part no.: 68506627
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506627
CPR50-600H-b/T1
Safety light curtain receiver
Part no.: 68506620
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506620
CPR50-600H-b/T2
Safety light curtain receiver
Part no.: 68506621
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506621
CPR50-600H-b/T3
Safety light curtain receiver
Part no.: 68506622
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506622
CPR50-600H-b/T4
Safety light curtain receiver
Part no.: 68506623
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 68506623
Filter
Results list: 1 products found
BT-2S In delivery contents
Mounting bracket set
Part no.: 560120
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Measuring light curtains, Protective sensors, Safe...
Part no.: 560120
Filter
Results list: 3 products found
BT-10NC60
Sliding block set
Part no.: 425740
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425740
BT-10NC64
Sliding block set
Part no.: 425741
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425741
BT-10NC65
Sliding block set
Part no.: 425742
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425742
Operating instructions - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf