CR401L/3/BH

Multiple light beam safety device receiver

Part no.: 568615

Results list: 5 products found
MLD520-XR3L
Multiple light beam safety device receiver
Part no.: 66556600
  • Series: MLD 500
  • Number of beams: 3 Piece(s)
  • Functions: Start/restart interlock (RES), selectable
  • Integrated muting indicator: No
Part no.: 66556600
MLD500-XT3L
Multiple light beam safety device transmitter
Part no.: 66502600
  • Series: MLD 500
  • Operating range, max.: 20 ... 70 m
  • Number of beams: 3 Piece(s)
  • Functions: Range reduction
Part no.: 66502600
KD S-M12-8A-P1-100
Connection cable
Part no.: 50135129
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135129
KD S-M12-5A-P1-100
Connection cable
Part no.: 50133861
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50133861
BT-SET-240BC
Mounting bracket set
Part no.: 560340
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Protective sensors
Part no.: 560340
Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf