







Attention! This article is no longer available.





Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Series | COMPACTplus |
Device type | Transmitter |
Cascading | Wired cascading, Guest |
Application | Finger protection |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | d, EN ISO 13849-1 |
PFHD | 7.3E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Resolution | 14 mm |
Protective field height | 1,200 mm |
Operating range | 0 ... 6 m |
Synchronization | Optical between transmitter and receiver |
Light source | LED, Infrared |
Wavelength | 880 nm |
Mean power of transmitter diode | 8.73 µW |
Transmitted-signal shape | Modulated |
LED group | 1 |
Number of connections | 1 Piece(s) |
Function | Cascade, Host |
Type of connection | Cable with connector |
Cable length | 250 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 5 mm² |
Thread size | M12 |
Type | Male |
Material | PUR |
No. of pins | 8 -pin |
Dimension (W x H x L) | 52 mm x 1,284 mm x 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 3,500 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c UL US |
US patents | US 6,418,546 B US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
Results list: 160 products found
CPT14-1050H/AP
Safety light curtain transmitter
Part no.:
68110150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Part no.:
68110150
CPT14-1050H/T1
Safety light curtain transmitter
Part no.:
68110100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Part no.:
68110100
CPT14-1050H/T2
Safety light curtain transmitter
Part no.:
68110101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Part no.:
68110101
CPT14-1050H/T3
Safety light curtain transmitter
Part no.:
68110102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Part no.:
68110102
CPT14-1050H/T4
Safety light curtain transmitter
Part no.:
68110103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Part no.:
68110103
CPT14-225H/AP
Safety light curtain transmitter
Part no.:
68102150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
Part no.:
68102150
CPT14-225H/T1
Safety light curtain transmitter
Part no.:
68102100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
Part no.:
68102100
CPT14-225H/T2
Safety light curtain transmitter
Part no.:
68102101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
Part no.:
68102101
CPT14-225H/T3
Safety light curtain transmitter
Part no.:
68102102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
Part no.:
68102102
CPT14-225H/T4
Safety light curtain transmitter
Part no.:
68102103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
Part no.:
68102103
CPT14-300H/AP
Safety light curtain transmitter
Part no.:
68103150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
Part no.:
68103150
CPT14-300H/T1
Safety light curtain transmitter
Part no.:
68103100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
Part no.:
68103100
CPT14-300H/T2
Safety light curtain transmitter
Part no.:
68103101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
Part no.:
68103101
CPT14-300H/T3
Safety light curtain transmitter
Part no.:
68103102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
Part no.:
68103102
CPT14-300H/T4
Safety light curtain transmitter
Part no.:
68103103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
Part no.:
68103103
CPT14-450H/AP
Safety light curtain transmitter
Part no.:
68104150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
Part no.:
68104150
CPT14-450H/T1
Safety light curtain transmitter
Part no.:
68104100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
Part no.:
68104100
CPT14-450H/T2
Safety light curtain transmitter
Part no.:
68104101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
Part no.:
68104101
CPT14-450H/T3
Safety light curtain transmitter
Part no.:
68104102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
Part no.:
68104102
CPT14-450H/T4
Safety light curtain transmitter
Part no.:
68104103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
Part no.:
68104103
CPT14-600H/AP
Safety light curtain transmitter
Part no.:
68106150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
Part no.:
68106150
CPT14-600H/T1
Safety light curtain transmitter
Part no.:
68106100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
Part no.:
68106100
CPT14-600H/T2
Safety light curtain transmitter
Part no.:
68106101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
Part no.:
68106101
CPT14-600H/T3
Safety light curtain transmitter
Part no.:
68106102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
Part no.:
68106102
CPT14-600H/T4
Safety light curtain transmitter
Part no.:
68106103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
Part no.:
68106103
CPT14-750H/AP
Safety light curtain transmitter
Part no.:
68107150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
Part no.:
68107150
CPT14-750H/T1
Safety light curtain transmitter
Part no.:
68107100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
Part no.:
68107100
CPT14-750H/T2
Safety light curtain transmitter
Part no.:
68107101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
Part no.:
68107101
CPT14-750H/T3
Safety light curtain transmitter
Part no.:
68107102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
Part no.:
68107102
CPT14-750H/T4
Safety light curtain transmitter
Part no.:
68107103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
Part no.:
68107103
CPT14-900H/AP
Safety light curtain transmitter
Part no.:
68109150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
Part no.:
68109150
CPT14-900H/T1
Safety light curtain transmitter
Part no.:
68109100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
Part no.:
68109100
CPT14-900H/T2
Safety light curtain transmitter
Part no.:
68109101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
Part no.:
68109101
CPT14-900H/T3
Safety light curtain transmitter
Part no.:
68109102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
Part no.:
68109102
CPT14-900H/T4
Safety light curtain transmitter
Part no.:
68109103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
Part no.:
68109103
CPT30-1050H/AP
Safety light curtain transmitter
Part no.:
68310150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
Part no.:
68310150
CPT30-1050H/T1
Safety light curtain transmitter
Part no.:
68310100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
Part no.:
68310100
CPT30-1050H/T2
Safety light curtain transmitter
Part no.:
68310101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
Part no.:
68310101
CPT30-1050H/T3
Safety light curtain transmitter
Part no.:
68310102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
Part no.:
68310102
CPT30-1050H/T4
Safety light curtain transmitter
Part no.:
68310103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
Part no.:
68310103
CPT30-1200H/AP
Safety light curtain transmitter
Part no.:
68312150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
Part no.:
68312150
CPT30-1200H/T1
Safety light curtain transmitter
Part no.:
68312100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
Part no.:
68312100
CPT30-1200H/T2
Safety light curtain transmitter
Part no.:
68312101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
Part no.:
68312101
CPT30-1200H/T3
Safety light curtain transmitter
Part no.:
68312102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
Part no.:
68312102
CPT30-1200H/T4
Safety light curtain transmitter
Part no.:
68312103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
Part no.:
68312103
CPT30-1350H/AP
Safety light curtain transmitter
Part no.:
68313150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
Part no.:
68313150
CPT30-1350H/T1
Safety light curtain transmitter
Part no.:
68313100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
Part no.:
68313100
CPT30-1350H/T2
Safety light curtain transmitter
Part no.:
68313101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
Part no.:
68313101
CPT30-1350H/T3
Safety light curtain transmitter
Part no.:
68313102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
Part no.:
68313102
CPT30-1350H/T4
Safety light curtain transmitter
Part no.:
68313103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
Part no.:
68313103
CPT30-1500H/AP
Safety light curtain transmitter
Part no.:
68315150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
Part no.:
68315150
CPT30-1500H/T1
Safety light curtain transmitter
Part no.:
68315100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
Part no.:
68315100
CPT30-1500H/T2
Safety light curtain transmitter
Part no.:
68315101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
Part no.:
68315101
CPT30-1500H/T3
Safety light curtain transmitter
Part no.:
68315102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
Part no.:
68315102
CPT30-1500H/T4
Safety light curtain transmitter
Part no.:
68315103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
Part no.:
68315103
CPT30-1650H/AP
Safety light curtain transmitter
Part no.:
68316150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,650 mm
Part no.:
68316150
CPT30-1650H/T1
Safety light curtain transmitter
Part no.:
68316100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,650 mm
Part no.:
68316100
CPT30-1650H/T2
Safety light curtain transmitter
Part no.:
68316101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,650 mm
Part no.:
68316101
CPT30-1650H/T3
Safety light curtain transmitter
Part no.:
68316102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,650 mm
Part no.:
68316102
CPT30-1650H/T4
Safety light curtain transmitter
Part no.:
68316103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,650 mm
Part no.:
68316103
CPT30-1800H/AP
Safety light curtain transmitter
Part no.:
68318150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,800 mm
Part no.:
68318150
CPT30-1800H/T1
Safety light curtain transmitter
Part no.:
68318100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,800 mm
Part no.:
68318100
CPT30-1800H/T2
Safety light curtain transmitter
Part no.:
68318101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,800 mm
Part no.:
68318101
CPT30-1800H/T3
Safety light curtain transmitter
Part no.:
68318102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,800 mm
Part no.:
68318102
CPT30-1800H/T4
Safety light curtain transmitter
Part no.:
68318103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,800 mm
Part no.:
68318103
CPT30-300H/AP
Safety light curtain transmitter
Part no.:
68303150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 300 mm
Part no.:
68303150
CPT30-300H/T1
Safety light curtain transmitter
Part no.:
68303100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 300 mm
Part no.:
68303100
CPT30-300H/T2
Safety light curtain transmitter
Part no.:
68303101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 300 mm
Part no.:
68303101
CPT30-300H/T3
Safety light curtain transmitter
Part no.:
68303102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 300 mm
Part no.:
68303102
CPT30-300H/T4
Safety light curtain transmitter
Part no.:
68303103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 300 mm
Part no.:
68303103
CPT30-450H/AP
Safety light curtain transmitter
Part no.:
68304150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 450 mm
Part no.:
68304150
CPT30-450H/T1
Safety light curtain transmitter
Part no.:
68304100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 450 mm
Part no.:
68304100
CPT30-450H/T2
Safety light curtain transmitter
Part no.:
68304101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 450 mm
Part no.:
68304101
CPT30-450H/T3
Safety light curtain transmitter
Part no.:
68304102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 450 mm
Part no.:
68304102
CPT30-450H/T4
Safety light curtain transmitter
Part no.:
68304103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 450 mm
Part no.:
68304103
CPT30-600H/AP
Safety light curtain transmitter
Part no.:
68306150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 600 mm
Part no.:
68306150
CPT30-600H/T1
Safety light curtain transmitter
Part no.:
68306100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 600 mm
Part no.:
68306100
CPT30-600H/T2
Safety light curtain transmitter
Part no.:
68306101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 600 mm
Part no.:
68306101
CPT30-600H/T3
Safety light curtain transmitter
Part no.:
68306102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 600 mm
Part no.:
68306102
CPT30-600H/T4
Safety light curtain transmitter
Part no.:
68306103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 600 mm