DDLS 200/80.2-60-W
Optical data transmission
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | DDLS 200 |
Special version | Not influenced by reflective surfaces Operation of parallel light axes Wide angle version |
Working range | 200 ... 80,000 mm |
Light source | LED, Infrared |
Transmission frequency | F2 |
Opening angle | 2 ° |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | Ethernet |
Architecture | Transparent |
Address assignment | None |
Transmission speed | 100 Mbit/s Tx, 2 Mbit/s Fx |
Function | Process |
Switch functionality | None |
Transmission protocol | TCP/IP , UDP |
Number of connections | 2 Piece(s) |
Type of connection | Terminal |
Cable gland | M16 |
No. of pins | 8 -pin |
Type of connection | RJ45 |
Thread size | M25 |
Dimension (W x H x L) | 89.25 mm x 196.5 mm x 111.8 mm |
Housing material | Metal |
Net weight | 1,245 g |
Type of display | Bar graph LED |
Ambient temperature, operation | -5 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2:2005 EN 61000-6-4:2001 |
Test procedure for noise in accordance with standard | EN 60068-2-64 |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Test procedure for shock in accordance with standard | EN 60068-2-27 EN 60068-2-29 |
Customs tariff number | 84718000 |
ECLASS 8.0 | 19179090 |
ECLASS 9.0 | 19179090 |
ETIM 5.0 | EC000515 |
ETIM 6.0 | EC000515 |