IS 180PP/22-50N-TB.4
Inductive switch
Part no.:
50133405
| Series | 180 |
| type. operating range limit Sn | 50 mm |
| Operating range Sa | 0 ... 40.5 mm |
| Protective circuit | Overload protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 10 %, From UB |
| Open-circuit current | 0 ... 10 mA |
| Temperature drift, max. (in % of Sr) | 10 % |
| Repeatability, max. (in % of Sr) | 1 % |
| Switching hysteresis | 15 % |
| Number of digital switching outputs | 2 Piece(s) |
| Voltage type | DC |
| Switching current, max. | 200 mA |
| Residual current, max. | 0.01 mA |
| Voltage drop | ≤ 2 V |
| Switching element | Transistor, NPN |
| Switching principle | NO (normally open) |
| Switching element | Transistor, NPN |
| Switching principle | NC (normally closed) |
| Switching frequency | 100 Hz |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Terminal |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 40 mm x 80 mm x 80 mm |
| Type of installation | Non-embedded/non-flush |
| Housing material | Plastic |
| Plastic housing | Polybutylene (PBT) |
| Sensing face material | Plastic, Polybutylene (PBT) |
| Net weight | 408 g |
| Housing color | Black Red, RAL 3000 |
| Type of fastening | Through-hole mounting |
| Standard measuring plate | 150 x 150 mm², Fe360 |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Standards applied | IEC 60947-5-2 |
| Fe360 steel | 1 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270101 |
| ECLASS 8.0 | 27270101 |
| ECLASS 9.0 | 27270101 |
| ECLASS 10.0 | 27270101 |
| ECLASS 11.0 | 27270101 |
| ECLASS 12.0 | 27274001 |
| ECLASS 13.0 | 27274001 |
| ECLASS 14.0 | 27274001 |
| ECLASS 15.0 | 27274001 |
| ETIM 5.0 | EC002714 |
| ETIM 6.0 | EC002714 |
| ETIM 7.0 | EC002714 |
| ETIM 8.0 | EC002714 |
| ETIM 9.0 | EC002714 |
| ETIM 10.0 | EC002714 |