IT 3820i SRE
Wireless mobile bar code reader
Part no.:
50110471
| Series | IT 38xx |
| Code types, readable | 2/5 Interleaved Codabar Codablock Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated Others on request |
| Reading distance | 25 ... 914 mm |
| Light source | LED, Red |
| LED group | 1 |
| Camera resolution, horizontal | 3,648 px |
| Camera resolution, vertical | 1 px |
| Bar code contrast (PCS) | 20 % |
| Modulus size | 0.127 ... 1 mm |
| Supply voltage UB | 3.7 V, DC |
| Technologie | LiIon |
| Battery storage capacity | 2 A·h |
| Type | PS/2, USB, RS 232 |
| Function | Process |
| Function | Process |
| Bluetooth range | Class 2 |
| Bluetooth version | 2.0 |
| Type of connection | Bluetooth |
| Dimension (W x H x L) | 81 mm x 165 mm x 135 mm |
| Housing material | Plastic |
| Plastic housing | UL 94-V0 |
| Net weight | 272 g |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -40 ... 60 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Drop height | 2 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 54 |
| Approvals | c UL US |
| Customs tariff number | 84719000 |
| ECLASS 8.0 | 27280101 |
| ECLASS 9.0 | 27280101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |