K-D M8A-4P-20m-PVC
Connection cable
Part no.:
50115424
| Operating voltage | Max. 30 V AC/DC |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Female |
| No. of pins | 4 -pin |
| Version | Axial |
| Connector, LED | No |
| Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
| Type of connection | Open end |
| Number of conductors | 4 Piece(s) |
| Sheathing color | Black |
| Shielded | No |
| Silicone-free | Yes |
| Cable length | 20,000 mm |
| Sheathing material | PVC |
| Bending radius, flexible laying, min. | Min. 10 x cable diameter |
| Bending radius, stationary laying, min. | Min. 5 x cable diameter |
| Ambient temperature, operation, flexible use | -5 ... 80 °C |
| Ambient temperature, operation, stationary use | -30 ... 80 °C |
| Approvals | UL c UL US |
| Customs tariff number | 85444290 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |