KB 4AC1 030
Connection cable
Part no.:
50154368
| Application | Oil and lubricant resistant |
| Suitable for interface | RS 232 |
| Operating voltage | 30 V AC/DC |
| Type of connection | JST ZHR connector |
| No. of pins | 4 -pin |
| Connector, LED | No |
| Type of connection | Open end |
| Number of conductors | 4 Piece(s) |
| Sheathing color | Black |
| Shielded | No |
| Cable length | 3,000 mm |
| Sheathing material | PVC |
| Suitability for drag chains | Yes |
| Net weight | 99 g |
| Bending cycles | 5,000,000 Piece(s) |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |