KB PB-15000-BA

Interconnection cable

Part no.: 50104178

Icon Icon
Results list: 1 products found
KD PB-M12-4A-P3-150
Connection cable
Part no.: 50135245
  • Interface: PROFIBUS DP
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
Part no.: 50135245
Suitable for interface PROFIBUS DP
Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding B-coded
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 2 Piece(s)
Sheathing color Violet
Shielded Yes
Cable length 15,000 mm
Sheathing material PUR
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
Results list: 1 products found
TT-Set 0,6-13
Tool
Part no.: 50132266
  • Type: Torque key
  • Width across flats: 13 mm
  • Torque: 0.6 N·m
  • Material: Plastic
Part no.: 50132266