KB RS232/ext-5m
Interconnection cable
Part no.:
50106111
| Suitable for | IT 38xx series mobile bar code readers |
| Suitable for interface | RS 232 |
| Type of connection | Sub-D |
| Type | Female |
| No. of pins | 9 -pin |
| Version | Axial |
| Type of connection | RJ41 |
| Type of connection | Connector |
| Thread size | Pluggable |
| Type | Female |
| No. of pins | 4 -pin |
| Version | Axial |
| Number of conductors | 10 Piece(s) |
| Sheathing color | Black |
| Shielded | Yes |
| Cable design | Helix cable |
| Cable length | 4,500 mm |
| Sheathing material | PVC |
| Suitability for drag chains | No |
| Customs tariff number | 85444210 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |