LSIS 422i M45-W1-01
Smart camera
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | LSIS 422i |
| Software functions | Reading of 1D codes Reading of 2D codes |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 128 Data Matrix Code Directly-marked 2D-codes EAN 8/13 EAN 128 Pharma Code UPC |
| Working range | 75 ... 10,000 mm |
| Light source | LED, White |
| Transmitted-signal shape | pulsed, continuously |
| Camera resolution, horizontal | 752 px |
| Camera resolution, vertical | 480 px |
| Focal length | 16 mm |
| Frame rate (images per second), max. | 50 pieces per second |
| Electronic shutter speed | 0.054 ... 20 ms |
| Camera type | Monochrome |
| Protective circuit | Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of inputs/outputs selectable | 8 Piece(s) |
| Type | Inputs/outputs selectable |
| Voltage type, outputs | DC |
| Switching voltage, outputs | Typ. UB / 0 V |
| Voltage type, inputs | DC |
| Switching voltage, inputs | Typ. UB / 0 V |
| Function | Freely configurable |
| Function | Freely configurable |
| Function | Freely configurable |
| Function | Freely configurable |
| Function | Freely configurable |
| Function | Freely configurable |
| Function | Freely configurable |
| Function | Freely configurable |
| Type | Ethernet, RS 232 |
| Function | Process |
| Framing protocol | BCC mode Software X ON / X OFF |
| Transmission speed | 4,800 ... 115,200 Bd |
| Data format | Adjustable |
| Start bit | 1 |
| Data bit | 7,8 |
| Stop bit | 1.2 |
| Parity | Adjustable |
| Transmission protocol | Adjustable |
| Data encoding | ASCII |
| Architecture | Client Server |
| Address assignment | DHCP Manual address assignment |
| Transmission speed | 10 Mbit/s 100 Mbit/s |
| Function | Process Service |
| Switch functionality | None |
| Transmission protocol | TCP/IP , UDP |
| Number of connections | 3 Piece(s) |
| Function | Configuration interface Data interface Service interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Data interface Signal IN Signal OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 75 mm x 55 mm x 113 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Plastic |
| Net weight | 500 g |
| Housing color | Black, RAL 9005 Red, RAL 3000 |
| Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
| Type of display | LED Monochromatic graphical display, 128x64 pixel |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | Via web browser |
| Operational controls | Membrane keyboard |
| Ambient temperature, operation | 0 ... 45 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Degree of protection | IP 65 IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61000-6-2:2005 EN 61000-6-4:2001 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| US patents | US 8,288,706 B |
| Customs tariff number | 90021100 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |