ODSL 9/C66-450-S12

Optical distance sensor

Part no.: 50111161

Icon Icon Icon Icon
Results list: 2 products found
KDS U-M12-5A-M12-5A-P1-003-25X
Interconnection cable
Part no.: 50140174
  • Connection: Connector, M12  - Connector, M12
  • Connection 01, version: Female
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50140174
ODS9L2.8/LA6-450-M12
Optical distance sensor
Part no.: 50137813
  • Series: 9
  • Measurement range, max.: 50 ... 450 mm
  • Analog output: Analog output, Configurable, factory setting: curr...
  • Interface: IO-Link
Part no.: 50137813
Series 9
Type of scanning system Against object
MTTF 53 years
Beam path Divergent
Light source Laser, Red
Wavelength 655 nm
Laser class 2, IEC/EN 60825-1:2007
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 1 mm
Type of light spot geometry Round
Measurement range 50 ... 450 mm
Resolution 0.1 mm
Accuracy 1 %
Reference value, accuracy Measurement distance
Repeatability 0.5 %
Reference value repeatability Measurement distance
Measurement time 2 ms
Temperature drift 0.02 %/K
Referencing No
Black/white behavior 0.5 %
Standard measurement object 50 x 50 mm²
Optical distance measurement principle Triangulation
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 2 Piece(s)
Type Current
Type Digital switching output
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector, Turning, 90°
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 21 mm x 50 mm x 50 mm
Housing material Plastic
Plastic housing PC
Lens cover material Glass
Net weight 50 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LC Display
LED
Number of LEDs 2 Piece(s)
Type of configuration Software
Operational controls Control buttons
LC Display
PC software
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ETIM 5.0 EC001825
ETIM 6.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
Configuration software - V 6.1.0.0 - zip
EC declaration of conformity - pdf