SD4R14-450-450EL

Safety light curtain receiver

Part no.: 67848020

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Cascading Fixed cascading, L-shape, 90°
Function package Extended
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 6E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Resolution 14 mm
Protective field height, fork 1 450 mm
Protective field height, fork 2 450 mm
Synchronization Optical between transmitter and receiver
Supply voltage UB 24 V, DC
Type Digital switching input
Voltage type DC
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Type Safety-related switching output OSSD
Switching element Transistor
Switching element Transistor
Type Digital switching output
Switching element Transistor
Response time 7 ms
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Housing material Metal
Type of display LED
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Certificate - TÜV Süd - pdf
Certificate - TÜV Süd NRTL US - pdf