VBT-12.5-788,4000

Light curtain transmitter

Part no.: 50107908

Icon
Results list: 1 products found
CSL505-T12.5-788-M8
Light curtain transmitter
Part no.: 50131382
  • Series: 505
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.3 ... 5 m
  • Measurement field length: 788 mm
Part no.: 50131382
Series Vario
Operating principle Throughbeam principle
Device type Transmitter
Operating range 0.7 ... 5 m, Guaranteed operating range
Measurement field length 788 mm
Number of beams 64 Piece(s)
Beam spacing 12.5 mm
Light source LED, Infrared
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -15 ... 20 %
Residual ripple 0 ... 15 %, From UB
Type of connection Cable
Cable length 4,000 mm
Number of conductors 3 -wire
Design Cubic
Dimension (W x H x L) 10 mm x 960 mm x 27 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Housing color Gray
Type of fastening Through-hole mounting
Type of display LED
Type of configuration Software
Ambient temperature, operation -10 ... 45 °C
Degree of protection IP 54
Protection class III
Standards applied EN 60947-5-2 (German version)
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Configuration software - zip
Operating instructions - pdf
Data sheet - pdf