formtest
Wide range of inductive sensors in stainless steel
All-stainless-steel sensors are used wherever the highest standards of robustness, hygiene and durability are required. Thanks to their tough housing, they are particularly well suited to demanding applications in the food, pharmaceutical and packaging industries. At the same time, they offer a high level of process reliability and a long service life, even in harsh environmental conditions.
The inductive stainless steel sensors with a PPS front or in an all-stainless-steel version are ideal for use in food production and are ECOLAB-certified. They are available in cylindrical designs from M8 to M30 and are available with NC, NO or antivalent outputs in both embedded and non-embedded versions.
These inductive sensors thus offer a particularly cost-effective yet robust solution for demanding applications.