HRTR 25B/66-300F,200-S8

Diffuse sensor with background suppression

Part no.: 50120424

Icon Icon
Series 25B
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
Results list: 1 products found
BT 205M
Mounting device
Part no.: 50139831
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Switching sensors, cubic
Part no.: 50139831

Filter

Results list: 1 products found
BTU 346M-D12
Mounting system
Part no.: 50122797
  • Design of mounting device: Mounting system
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: For 12 mm rod, Sheet-metal mounting
  • Mounting device material: Metal
Part no.: 50122797
3D-CAD model - zip
Declaration of Conformity - pdf
Certificate - ECOLAB - pdf