HRTL 8/66-350,5000

Diffuse sensor with background suppression

Part no.: 50103709

Delivery to be confirmed
Icon Icon Icon Icon Icon Icon Icon Icon
Results list: 1 products found
HT35CL1/LG
Diffuse sensor with background suppression
Part no.: 50150310
  • Series: 35C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 0.6 m
  • Design: Cubic
Part no.: 50150310
2 Working Days

Series 8
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0.007 ... 0.35 m
Operating range, gray 18% 0.01 ... 0.33 m
Operating range, black 6% 0.012 ... 0.3 m
Operating range limit, white 90% 0.007 ... 0.4 m
Operating range limit, gray 18% 0.01 ... 0.37 m
Operating range limit, black 6% 0.012 ... 0.34 m
Operating range limit Typical operating range
Beam path Focused
Light source Laser, Red
Laser class 2, IEC/EN 60825-1:2014
Mean life expectancy of laser 50,000 h
Transmitted-signal shape Pulsed
Type of light spot geometry Oval
Focus Fixed
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 2,000 Hz
Response time 0.25 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 5,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 5 -wire
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 200 g
Housing color Red
Type of fastening Dovetail grooves
Mounting thread
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -10 ... 40 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf