HT49C.UCH/TS-TB

Diffuse sensor with background suppression

Part no.: 50130470

Delivery time approx. 16 business days
Icon Icon Icon Icon
Series 49C
Operating principle Diffuse reflection principle with background suppression
Special version Heating
Black-white error < 10% up to 1200 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.005 ... 3 m
Operating range, gray 18% 0.02 ... 2 m
Operating range, black 6% 0.05 ... 1.5 m
Operating range limit, white 90% 0.005 ... 3 m
Operating range limit Typical operating range
Adjustment range 120 ... 3,000 mm
Light source LED, Red
Wavelength 630 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Protective circuit Interference blanking
Transient protection
Supply voltage UB 20 ... 250 V, AC/DC
Power consumption (with AC) 1.5 V·A
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Relay, NC
Switching principle Light/dark switchable
Switching element Relay, NO
Switching principle Light/dark switchable
Switching frequency 25 Hz
Response time 20 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 5 -pin
Dimension (W x H x L) 31 mm x 104 mm x 55.5 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Recommended tightening torque for M4 fastening 1.4 N·m
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Teach button
Function of the operational control Activation of the time module for dropout delay
Light/dark switching
Range adjustment
Switching range adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365080
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf