TL305-G-M12

Tower light

Part no.: 50156264

Delivery time approx. 25 business days
Icon Icon Icon Icon
Series TL 305
Contains 1x M30 nut
1x rubber flat seal
Type of signaling Optical
Supply voltage UB 24 V, DC
Current consumption, max. 20 mA
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Switching voltage high, min. 24 V
Switching voltage low, max. 0 V
Voltage type DC
Assignment Connection 1, pin 4
Function Light color (green) through actuation of pin
Light color (red) through actuation of pin
Number of connections 1 Piece(s)
Function Light color via control of pins
Signal IN
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 50.6 mm x 71 mm
Thread size M30 x 1.5 mm
Housing material Metal
Metal housing Aluminium, anodized
Light area material Plastic, Polycarbonate
Net weight 190 g
Housing color Gray
Type of illuminant LED/24V
Lens modules 1 piece, ready-made
Signal image Continuous light
Angle of radiation 360°
Sequence of the modules (ascending) Green
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage 0 ... 50 °C
Degree of protection IP 65
Protection class III
Approvals UL
Customs tariff number 94054239
ECLASS 5.1.4 27371230
ECLASS 8.0 27371230
ECLASS 9.0 27371230
ECLASS 10.0 27371230
ECLASS 11.0 27371230
ECLASS 12.0 27371230
ECLASS 13.0 27371230
ECLASS 14.0 27371230
ECLASS 15.0 27371230
ECLASS 16.0 27371230
ETIM 5.0 EC001042
ETIM 6.0 EC001042
ETIM 7.0 EC001042
ETIM 8.0 EC001042
ETIM 9.0 EC001042
ETIM 10.0 EC001042
UNSPSC 26.08 39111714
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf