EM-M 036 RN IO

Rotary encoder Series Information

Part no.: 91000250

Icon Icon
Order Information Click the “Request a Quote” button to request a quote for the encoder model you want.
Series EM-M 036 RN
Basic principle absolute
Operating principle magnetic
Flange diameter Ø 36 mm
Flange type Round
Solid shaft/Hollow shaft Solid shaft
Shaft diameter Ø 6 mm
Supply voltage 18 – 30 V DC
Output circuit IB5
IC56
Pulse count 1 ... 16 Bit / 0 ... 43 Bit
Operating instructions - Encoder Connector Chart EI/ES/EM - pdf
Data sheet - pdf
Mounting instructions - Hollow Shaft Encoder EI - pdf
Mounting instructions - Shaft Encoder EI - pdf
EC declaration of conformity - pdf
Certificate - UL - pdf