ODS10L1.8/LA6
Optical distance sensor
Applies to standard order quantities.
| Series | 10 |
| Application | Collision protection for transport vehicles Fill-level monitoring |
| Type of scanning system | Against object |
| MTTF | 29 years |
| Beam path | Collimated |
| Light source | Laser, Red |
| Wavelength | 658 nm |
| Laser class | 1, IEC/EN 60825-1:2014 |
| Transmitted-signal shape | Pulsed |
| Light spot size [at sensor distance] | 7 mm x 7 mm [8,000 mm] |
| Type of light spot geometry | Rectangular |
| Measurement range | 50 ... 3,500 mm, at 6 ... 90% diffuse reflection |
| Measurement range (90 % diffuse reflection) | 50 ... 8,000 mm |
| Resolution | 1.0 mm |
| Accuracy | 15 mm |
| Measurement time, measure mode | "High precision": response time = 1000 ms/output time = 3.4 ms Fast: response time = 15 ms/output time = 3.4 ms Individual: response time = 3.4 ... 1020 ms/output time = 3.4 ms Individual measure modes, see diagram Outlier suppression: response time = 17 ... 1020 ms/output time = 17 ... 1020 ms Precision: response time = 200 ms/output time = 3.4 ms Standard: response time = 50 ms/output time = 3.4 ms |
| Reproducibility (1 sigma) | 4 mm |
| Temperature drift | 2 mm/K |
| Referencing | No |
| Black/white behavior | 10 mm |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Configurable, factory setting: current |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Function | Independently adjustable switching outputs |
| Switching element | Transistor, Push-pull |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM2 |
| Min. cycle time | COM2 = 2.3 ms |
| Frame type | 2.V |
| Port type | A |
| Specification | V1.1 |
| SIO-mode support | Yes |
| Process data IN | 3 byte |
| Process data OUT | 0 byte |
| Dual Channel | Yes |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Number of conductors | 5 -wire |
| Wire cross section | 0.14 mm² |
| Dimension (W x H x L) | 25 mm x 65 mm x 55 mm |
| Housing material | Plastic |
| Lens cover material | Glass |
| Net weight | 133 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Type of display | LED OLED display |
| Number of LEDs | 5 Piece(s) |
| Operational controls | Control buttons PC software |
| Ambient temperature, operation | -40 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ECLASS 12.0 | 27270916 |
| ECLASS 13.0 | 27270916 |
| ECLASS 14.0 | 27270916 |
| ECLASS 15.0 | 27270916 |
| ECLASS 16.0 | 27270916 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
| UNSPSC 26.08 | 39121528 |