DDLS 508 200.3 L H
Optical data transmission
Part no.:
50132935
2 Working Days
| Series | DDLS 500 |
| Special version | Heating Integrated laser alignment aid Not influenced by reflective surfaces Operation of parallel light axes |
| Working range | 100 ... 200,000 mm |
| Light source | Laser, Infrared |
| Transmission frequency | F3 |
| Opening angle | 1 ° |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching inputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | PROFINET IRT, EtherNet TCP/IP, PROFINET, PROFIsafe over PROFINET |
| Transmission protocol | CIPsafety EtherNET/IP PROFINET/PROFIsafe PROFINET IO / RT PROFINET IRT TCP/IP 100 Mbit |
| Architecture | Transparent |
| Address assignment | None |
| Transmission speed | 100 Mbit/s |
| Function | Process |
| Switch functionality | None |
| Transmission protocol | TCP/IP , UDP |
| Function | Process |
| Conformance class | B |
| Switch functionality | None |
| Transmission speed | 100 Mbit/s |
| Number of connections | 2 Piece(s) |
| Type of connection | Connector |
| Designation on device | POWER |
| Thread size | M12 |
| Type | Male |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Type of connection | Connector |
| Designation on device | BUS |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Dimension (W x H x L) | 100 mm x 156 mm x 99.5 mm |
| Housing material | Metal |
| Net weight | 1,422 g |
| Type of display | Bar graph LED |
| Ambient temperature, operation | -35 ... 50 °C |
| Ambient temperature, storage | -35 ... 70 °C |
| Degree of protection | IP 65 |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 1000-6-4 EN 61000-6-2 |
| Test procedure for noise in accordance with standard | EN 60068-2-64 |
| Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
| Test procedure for shock in accordance with standard | EN 60068-2-27 |
| Customs tariff number | 84718000 |
| ECLASS 5.1.4 | 19039001 |
| ECLASS 8.0 | 19179090 |
| ECLASS 9.0 | 19179090 |
| ECLASS 10.0 | 19170506 |
| ECLASS 11.0 | 19170506 |
| ECLASS 12.0 | 19170506 |
| ECLASS 13.0 | 19170506 |
| ECLASS 14.0 | 19170506 |
| ECLASS 15.0 | 19170506 |
| ETIM 5.0 | EC000515 |
| ETIM 6.0 | EC000515 |
| ETIM 7.0 | EC000515 |
| ETIM 8.0 | EC000515 |
| ETIM 9.0 | EC000515 |
| ETIM 10.0 | EC000515 |
EPLAN macro - edz