LCAM 408i C7F-XX-MT
Camera
Applies to standard order quantities.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | LCAM |
| Suitable for | Use of coolants and lubricants |
| Chip | CMOS |
| Special version | Optics can be cleaned via compressed air connection with max. 6 bar |
| Software functions | Image transfer |
| Working range | 1,000 ... 5,000 mm |
| Camera resolution, horizontal | 2,592 px |
| Camera resolution, vertical | 1,944 px |
| Focal length | 4 mm |
| Chip size | 1/2.5 in |
| Frame rate (images per second), max. | 53 pieces per second |
| Camera type | Color |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 3.6 W |
| Type | Ethernet |
| Address assignment | DHCP Manual address assignment |
| Transmission speed | 1 Gbit/s 10 Mbit/s 100 Mbit/s |
| Function | Process Service |
| Switch functionality | None |
| Transmission protocol | TCP/IP , RTP/RTSP |
| Function | Configuration interface Data interface Service interface |
| Type of connection | Connector |
| Designation on device | SERVICE |
| Thread size | M12 |
| No. of pins | 8 -pin |
| Encoding | X-coded |
| Function | Voltage supply |
| Type of connection | Connector |
| Designation on device | PWR |
| Thread size | M12 |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 76.5 mm x 66 mm x 126 mm |
| Housing material | Metal |
| Lens cover material | Glass (seal material: FKM) |
| Net weight | 664 g |
| Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
| Ambient temperature, operation | -30 ... 70 °C |
| Degree of protection | IP 65 IP 67 |
| Customs tariff number | 90021100 |
| ECLASS 5.1.4 | 27310101 |
| ECLASS 8.0 | 27310101 |
| ECLASS 9.0 | 27310201 |
| ECLASS 10.0 | 27310101 |
| ECLASS 11.0 | 27310101 |
| ECLASS 12.0 | 27310101 |
| ECLASS 13.0 | 27310101 |
| ECLASS 14.0 | 27310101 |
| ECLASS 15.0 | 27310101 |
| ECLASS 16.0 | 27310101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211718 |