ERS200-M4C3-M20-HAR
E-STOP rope switch
Applies to standard order quantities.
| Series | ERS200 |
| Type | E‑Stop command device, EN ISO 13850, EN 60947-5-5 |
| Functions | Clicks in on both sides with positive-opening contacts Position-independent E-STOP command input Reset function (reset button with indicator) Simple rope adjustment by means of switching point indicator |
| Mission time | 20 years, EN ISO 13849-1 |
| B10d | 2,000,000 number of cycles |
| Usage category at DC 13 | Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1 |
| Usage category at AC 15 | Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1 |
| Contact allocation | 2NC + 1NO |
| Contact opening | Force-fit |
| Short circuit protected | 500 V, 10 A, type aM, IEC 60269-1 |
| Rated insulation voltage | 400 V AC, 500 V DC |
| Conventional thermal current, max. | 10 A |
| Number of connections | 1 Piece(s) |
| Number of cable entries | 3 Piece(s) |
| Function | Contact connection |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 6 -pin |
| Connection cross sections | 1 x 0.34 mm² to 2 x 1.5 mm², wire |
| Dimension (W x H x L) | 92 mm x 47.8 mm x 89 mm |
| Housing material | Metal |
| Metal housing | ZAMAK |
| Electrical contact material | Silver alloy |
| Net weight | 364 g |
| Housing color | Gray Red |
| Type of fastening | Through-hole mounting |
| Type of cable entry | M20 x 1.5 |
| Installation position | On rope pull axis, to the right |
| Switch type | E-Stop command device, EN ISO 13850 |
| Switching principle | Slow-action contact |
| Mechanical life time | 1,000,000 actuation cycles, IEC 6047-5-1 |
| Actuation frequency, max. | 600 per hour, IEC 6047-5-1 |
| External actuator | Rope |
| Actuator, rope length, max. (at 20 °C temperature difference) | 70 m |
| Extraction force, unlocked actuator | 235 N |
| Actuation force (pull-out with forced separation) | 250 N |
| Actuation force (slacken) | 147 N |
| Actuation directions | To right |
| Actuating path with forced separation | 14 mm |
| Type of actuation | Rope |
| Type of unlocking | Indicator button (pull) |
| Head material | Metal |
| Ambient temperature, operation | -25 ... 80 °C |
| Degree of contamination | 3, EN 60947-1 |
| Degree of protection | IP 67 |
| Approvals | IMQ c UL US |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27270690 |
| ECLASS 8.0 | 27270607 |
| ECLASS 9.0 | 27371201 |
| ECLASS 10.0 | 27371201 |
| ECLASS 11.0 | 27371201 |
| ECLASS 12.0 | 27371201 |
| ECLASS 13.0 | 27371201 |
| ECLASS 14.0 | 27371201 |
| ECLASS 15.0 | 27371201 |
| ECLASS 16.0 | 27371201 |
| ETIM 5.0 | EC002033 |
| ETIM 6.0 | EC002033 |
| ETIM 7.0 | EC002033 |
| ETIM 8.0 | EC002033 |
| ETIM 9.0 | EC002033 |
| ETIM 10.0 | EC002033 |
| UNSPSC 26.08 | 39122205 |