LBK SBV205
Safety radar sensor
| Series | LBK SBV |
| Type | Radar sensor |
| Application | Stationary access guarding Stationary danger zone guarding |
| Operating principle | Detection of movement Detection of persons |
| Operating range | 0 ... 9 m |
| Angle of radiation, horizontal | 5° - 100° Adjustable in 5° increments |
| Angle of radiation, vertical | 20° |
| Emitted power | ≤ 16 dBm |
| Frequency range | 60,600 ... 62,800 MHz |
| Shape of the detection fields | asymm. conical/square |
| Functions | Detection of movement Detection of persons |
| SIL | 2, IEC 61508 |
| SILCL | 2, IEC/EN 62061 |
| Performance Level (PL) | d, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 3, EN ISO 13849 |
| Supply voltage UB | 12 V, DC, -20 ... 20 %, Via controller |
| Power consumption, max. | 2.2 W |
| Response time | 100 ms |
| Restart delay time (automatic start) | 4,000 ms |
| Number of connections | 2 Piece(s) |
| Function | BUS IN Voltage supply |
| Type of connection | Connector, Two pairs of twisted pairs |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | BUS OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Permissible conductor cross section, type. | 0.34 mm² |
| Dimension (W x H x L) | 158 mm x 135 mm x 71 mm |
| Housing material | Aluminum Plastic |
| Plastic housing | PAÂ 66 |
| Mounting bracket material | PA 66, glass fiber reinforced |
| Net weight | 355 g |
| Housing color | Yellow, RAL 1023 |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Degree of protection | IP 67 |
| Approvals | TÜV Süd Italia UL |
| Customs tariff number | 85261000 |
| ECLASS 5.1.4 | 27280801 |
| ECLASS 8.0 | 27280890 |
| ECLASS 9.0 | 27280890 |
| ECLASS 10.0 | 27280890 |
| ECLASS 11.0 | 27280890 |
| ECLASS 12.0 | 27274501 |
| ECLASS 13.0 | 27274501 |
| ECLASS 14.0 | 27274501 |
| ECLASS 15.0 | 27274501 |
| ECLASS 16.0 | 27274501 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
| UNSPSC 26.08 | 43211710 |