S ET-M12-4W-M
Connector
Applies to standard order quantities.
| Suitable for interface | Ethernet |
| Overvoltage category | II |
| Rated operating current | 4,000 mA |
| Rating voltage (DIN EN 60664-1) | 250 V |
| Rated impulse voltage (DIN EN 60664-1) | 2,500 V |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| Handle body material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Version | Angled |
| Lock | Screw fitting |
| Type of connection | Screw terminal |
| Connection cross sections | Max. 0.75 mm² |
| AWG | 18 |
| Shielded | Yes |
| Housing material | Metal |
| Metal housing | Diecast zinc, chemically nickel-plated |
| Net weight | 56 g |
| Max. cable hole | 6 ... 8 mm |
| Ambient temperature, operation | -40 ... 105 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440116 |
| ECLASS 13.0 | 27440116 |
| ECLASS 14.0 | 27440116 |
| ECLASS 15.0 | 27440116 |
| ECLASS 16.0 | 27440116 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |
| UNSPSC 26.08 | 39121413 |