US18B
Deflecting mirror
Applies to standard order quantities.
| Suitable for | 18 series sensors |
| Type, columns and mirrors | Deflecting mirrors |
| Dimension (W x H x L) | 15 mm x 41.8 mm x 15 mm |
| Housing material | Metal |
| Net weight | 20 g |
| Housing color | Silver |
| Type of fastening | Screw type |
| Customs tariff number | 70099200 |
| ECLASS 5.1.4 | 27279207 |
| ECLASS 8.0 | 27279207 |
| ECLASS 9.0 | 27273605 |
| ECLASS 10.0 | 27273605 |
| ECLASS 11.0 | 27273605 |
| ECLASS 12.0 | 27273605 |
| ECLASS 13.0 | 27273605 |
| ECLASS 14.0 | 27273605 |
| ECLASS 15.0 | 27273605 |
| ECLASS 16.0 | 27273605 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |
| UNSPSC 26.08 | 31241706 |