MOD-BD-I2/20-O2/40A-24V

Redundancy module

Part no.: 50132594

Delivery time approx. 10 business days

Applies to standard order quantities.

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series PBM
Efficiency 99.5%
Overvoltage category III
Input current Max. 2 x 20A
Number of signal outputs 2 Piece(s)
Function Potential-free relay contact
Number of connections 2 Piece(s)
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 4 -pin
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 6 -pin
Dimension (W x H x L) 70 mm x 90 mm x 75 mm
Housing material Plastic
Net weight 160 g
Type of display LED
Ambient temperature, operation -25 ... 60 °C
Ambient temperature, storage -40 ... 85 °C
Degree of contamination 2
Degree of protection IP 20
Approvals c UL US
Customs tariff number 85363030
ECLASS 5.1.4 27242611
ECLASS 8.0 27242611
ECLASS 9.0 27242611
ECLASS 10.0 27242611
ECLASS 11.0 27242611
ETIM 5.0 EC002583
ETIM 6.0 EC002583
ETIM 7.0 EC002583
3D-CAD model - zip
Operating instructions - pdf
EC declaration of conformity - pdf