BT-VM
Mounting device
Part no.:
50146503
2 Working Days
| Suitable for product group | Safety light curtains |
| Suitable for | ELC100 safety light curtains |
| Net weight | 315 g |
| Design of mounting device | Swivel mount |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Clampable On the lateral C-groove |
| Type of mounting device | Swiveling Turning |
| Mounting device material | Metal |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |