MA 150
Modular connection unit
Applies to standard order quantities.
| Supply voltage UB | 18 ... 30 V, DC |
| Current consumption, max. | 150 mA |
| Number of connections | 5 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | B-coded |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 55 mm x 31 mm x 95 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Net weight | 296 g |
| Housing color | Silver |
| Type of display | LED |
| Number of LEDs | 5 Piece(s) |
| Ambient temperature, operation | -25 ... 60 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Degree of protection | IP 67 |
| Approvals | c UL US |
| Customs tariff number | 85411000 |
| ECLASS 5.1.4 | 27069190 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27069190 |
| ECLASS 11.0 | 27069090 |
| ECLASS 12.0 | 27069090 |
| ECLASS 13.0 | 27069090 |
| ECLASS 14.0 | 27069090 |
| ECLASS 15.0 | 27069090 |
| ECLASS 16.0 | 27069090 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |
| UNSPSC 26.08 | 26121600 |