LCAM 308 C6W-XX
Camera
Part no.:
50149229
2 Working Days
| Series | LCAM |
| Suitable for | Use in intralogistics applications |
| Chip | CMOS |
| Functions | Real-time clock |
| Software functions | Image memory Image transfer Livestream transmission REST-API Video memory |
| Working range | Motor-driven focus adjustment |
| Working range | 500 mm ... ∞ |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 720 px |
| Focal length | 1.33 mm |
| Chip size | 1/4 in |
| Frame rate (images per second), max. | 24 pieces per second |
| Opening angle, x-axis | 108 ° |
| Opening angle, y-axis | 92 ° |
| Camera type | Color |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 5.6 W, (heating inactive) / 20 W, (heating active) |
| Type | Ethernet |
| Address assignment | DHCP Manual address assignment |
| Transmission speed | 10 Mbit/s 100 Mbit/s |
| Function | Process Service |
| Switch functionality | None |
| Transmission protocol | TCP/IP, RTP/RTSP, UDP, NTP |
| Function | Configuration interface Data interface Service interface |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Signal IN Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 84.6 mm x 38.3 mm x 114 mm |
| Housing material | Metal |
| Lens cover material | Plastic (PMMA+) with scratch-resistant Indium protective coating |
| Net weight | 300 g |
| Type of fastening | Mounting thread Via optional mounting device |
| Ambient temperature, operation | -30 ... 50 °C |
| Degree of protection | IP 65 |
| Customs tariff number | 85258900 |
| ECLASS 5.1.4 | 27310101 |
| ECLASS 8.0 | 27310101 |
| ECLASS 9.0 | 27310201 |
| ECLASS 10.0 | 27310101 |
| ECLASS 11.0 | 27310101 |
| ECLASS 12.0 | 27310101 |
| ECLASS 13.0 | 27310101 |
| ECLASS 14.0 | 27310101 |
| ECLASS 15.0 | 27310101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |