MD 708-21-42/D4-12
Ethernet switch
Applies to standard order quantities.
| Series | MD 700i |
| Suitable for | Ethernet |
| Functions | Autocrossing Autonegotiation Full duplex Unmanaged |
| Supply voltage UB | 18 ... 30 V, DC, Redundant |
| Current consumption, max. | 195 mA |
| Type | Ethernet |
| Address assignment | None |
| Transmission speed | 10 / 100 Mbit/s |
| Switch functionality | Integrated |
| Number of connections | 5 Piece(s) |
| Connections for voltage supply | 1 Piece(s) |
| Number of interface connections | 4 Piece(s) |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Design | Cubic |
| Dimension (W x H x L) | 55 mm x 21 mm x 95 mm |
| Housing material | Metal |
| Net weight | 335 g |
| Housing color | Silver |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 6 Piece(s) |
| Ambient temperature, operation | -25 ... 60 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Degree of protection | IP 67 |
| Approvals | c UL US |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 19030117 |
| ECLASS 8.0 | 19170106 |
| ECLASS 9.0 | 19170106 |
| ECLASS 10.0 | 19170490 |
| ECLASS 11.0 | 19170490 |
| ECLASS 12.0 | 19170490 |
| ECLASS 13.0 | 19170490 |
| ECLASS 14.0 | 19170490 |
| ECLASS 15.0 | 19170490 |
| ECLASS 16.0 | 19170490 |
| ETIM 5.0 | EC000734 |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
| ETIM 10.0 | EC000734 |
| UNSPSC 26.08 | 43222600 |