BT DCR 100
Mounting device
| Suitable for product group | Stationary bar code readers |
| Suitable for | DCR 1xxi series bar code reader |
| Standard designation, metal mounting device | Stainless steel (SUS304) |
| Design of mounting device | Angle, L-shape |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Screw type |
| Type of mounting device | Rigid |
| Mounting device material | Metal |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |