AC IVS 1048-IR
Cover hood
Applies to standard order quantities.
| Type | Cover hood with bandpass filter for infrared light |
| Suitable for | IVS 1000i & DCR 1000i |
| Wavelength | 850 nm |
| Transmission | 840 - 900 nm (>85%), 350 - 780 / 960 - 1100 nm (<3%) |
| Angle of incidence (AOI) | 0 ... 15 ° |
| Note | The cover hood cannot be used with the lens Lens-S-M12-4F4 and Lens-S-M12-4F8. The degree of protection of the sensor without cover hood is IP40. |
| Design | Ring |
| Thickness | 1 mm |
| Outer diameter | 11.8 mm |
| Net weight | 1 g |
| Housing color | Red |
| Material | BOROFLOAT® |
| Customs tariff number | 90022000 |
| ECLASS 5.1.4 | 27310203 |
| ECLASS 8.0 | 27310203 |
| ECLASS 9.0 | 27310203 |
| ECLASS 10.0 | 27273603 |
| ECLASS 11.0 | 27273603 |
| ECLASS 12.0 | 27273603 |
| ECLASS 13.0 | 27273603 |
| ECLASS 14.0 | 27273603 |
| ECLASS 15.0 | 27273603 |
| ECLASS 16.0 | 27273603 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31241501 |