S GB-M12-8A-M-SK
Connector
Applies to standard order quantities.
| Suitable for interface | Ethernet |
| Overvoltage category | II |
| Rated operating current | 500 mA |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| Handle body material | Metal |
| No. of pins | 8 -pin |
| Encoding | X-coded |
| Version | Axial |
| Lock | Screw fitting |
| Type of connection | Insulation-piercing connecting device |
| No. of pins | 8 -pin |
| Wire cross section | 0.14 mm² … 0.34 mm² |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Net weight | 65 g |
| Max. cable hole | 5.5 ... 9 mm |
| Ambient temperature, operation | -40 ... 85 °C |
| Degree of contamination | 3 |
| Degree of protection | IP 67 |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440116 |
| ECLASS 13.0 | 27440116 |
| ECLASS 14.0 | 27440116 |
| ECLASS 15.0 | 27440116 |
| ECLASS 16.0 | 27440116 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |
| UNSPSC 26.08 | 39121413 |