ODS9L1.8/L6X-1050,200-M12
Optical distance sensor
Series | 9 |
Application | Fill-level monitoring Length measurement in material cutting Object measurement |
Type of scanning system | Against object |
MTTF | 36 years |
Beam path | Collimated |
Light source | Laser, Red |
Wavelength | 650 nm |
Laser class | 1, IEC/EN 60825-1:2014 |
Transmitted-signal shape | Pulsed |
Pulse duration | 22,000 µs |
Light spot size [at sensor distance] | 1.5 mm [1,050 mm] |
Type of light spot geometry | Round |
Measurement range | 50 ... 1,050 mm |
Resolution | 0.1 mm |
Accuracy, distant range | 2 % |
Reference value, accuracy | Measurement distance 200 mm … 1000 mm |
Reproducibility (1 sigma) | 0.2 mm |
Temperature drift | 0.02 %/K |
Referencing | No |
Optical distance measurement principle | Triangulation |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching outputs | 2 Piece(s) |
Switching power, max. | 0.0012 W |
Type | Digital switching output |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Response time | 8 ms, at a measurement distance of 200 mm and under constant ambient conditions, 90% diffuse reflection, standard measure mode |
Readiness delay | 300 ms |
Type | IO-Link |
Specification | V1.1 |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Cable with connector, Turning, 90° |
Cable length | 200 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 0.14 mm² |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 21 mm x 50 mm x 50 mm |
Housing material | Plastic |
Lens cover material | Glass |
Net weight | 50 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Type of display | LED OLED display |
Number of LEDs | 2 Piece(s) |
Operational controls | Control buttons PC software |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Ambient light sensitivity | 20,000 lx, EN 60947-5-2 |
Degree of protection | IP 67 |
Protection class | III |
Approvals | UL |
Standards applied | IEC 60947-5-9 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |