TL305-5MC-BZ-IOL-M12
Tower light
Part no.:
50149102
2 Working Days
| Series | TL 305-IOL |
| Contains | 1x M30 nut 1x rubber flat seal |
| Type of signaling | Optical and acoustic |
| Adjustable light intensity | 10 … 100%, via IO-Link |
| Supply voltage UB | 18 ... 30 V, DC |
| Current consumption, max. | 305 mA |
| Number of digital switching inputs | 3 Piece(s) |
| Type | Digital switching input |
| Switching voltage high, min. | 8 V |
| Switching voltage low, max. | 5 V |
| Voltage type | DC |
| Function | External trigger mode: 8 color presets Trigger 1 |
| Function | External trigger mode: 8 color presets Trigger 2 |
| Function | External trigger mode: 8 color presets Trigger 3 |
| Type | IO-Link |
| Function | Four operating modes, color and buzzer configuration |
| COM mode | COM2 |
| Min. cycle time | COM2 = 5 ms |
| Frame type | TYPE_2_V |
| Specification | V1.1 |
| Device ID | 5021 |
| SIO-mode support | Yes |
| Number of connections | 1 Piece(s) |
| Function | IO-Link Light color via control of pins (external trigger mode) Signal IN Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 50.6 mm x 278 mm |
| Thread size | M30 x 1.5 mm |
| Housing material | Metal |
| Metal housing | Aluminium, anodized |
| Light area material | Plastic, Polycarbonate |
| Net weight | 390 g |
| Housing color | Gray |
| Type of illuminant | LED/24V |
| Lens modules | 5 pieces, ready-made |
| Signal image | Continuous, blinking, flashing light |
| Angle of radiation | 360° |
| Sequence of the modules (ascending) | User defined via IO-Link: RGB color space, Factory settings: red, green, yellow, blue, white, orange, pink |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | 0 ... 50 °C |
| Degree of protection | IP 20 |
| Protection class | III |
| Approvals | UL |
| Tone type | Continuous tone, slow intermittent (1 Hz), rapid intermittent (2.5 Hz) |
| Sound pressure | 80 dB |
| Number of tones | 3 Piece(s) |
| Customs tariff number | 94054239 |
| ECLASS 5.1.4 | 27371230 |
| ECLASS 8.0 | 27371230 |
| ECLASS 9.0 | 27371230 |
| ECLASS 10.0 | 27371230 |
| ECLASS 11.0 | 27371230 |
| ECLASS 12.0 | 27371230 |
| ECLASS 13.0 | 27371230 |
| ECLASS 14.0 | 27371230 |
| ECLASS 15.0 | 27371230 |
| ETIM 5.0 | EC001042 |
| ETIM 6.0 | EC001042 |
| ETIM 7.0 | EC001042 |
| ETIM 8.0 | EC001042 |
| ETIM 9.0 | EC001042 |
| ETIM 10.0 | EC001042 |
3D-CAD model - zip
EPLAN macro - edz